Select a different country or region to see content for your location.
United States
00:51:56 GMT+0000 (Coordinated Universal Time)

MF-INDUCTOR-IN157X145
Medium frequency inductor
Inner-field fixed inductor for dismounting cylindrical roller bearing inner rings in axle boxes of rail vehicles
Replaces
3502009021
Technical data
d | 171,5 mm | Bore diameter inductor |
Wi | 150 mm | Clear width inductor, inside |
Pmax | 22 kW | For generators with power, max. ... |
Prec | 15 kW | Recommended power setting |
ϑmax | 150 °C | Max. permitted heating temperature |
by thermal switch | Temperature guarded winding | |
≈m | 15 kg | Weight |
Workpiece to be heated
FAG WJ/WJP120x240, WJ/WJP130x240 | Suitable for bearing type | |
120x150x80+64,5; 130x157x80+64,5; 130x159x80+64,5 | Dimensions inner ring [dxFxW] (mm) |
Additional information
Product image exemplary. Product design subject to change. | Note | |
Product is manufactured to order. Request with specification of the application case to customer service. | Availability |
Downloads:
Your current product variant
Version | Fix R | Fixed, rail vehicles |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products